Download dokument () af 20
We make what matters work*

134212
Modelkode: BPZ-KIT-MPL-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134212
EAN
4015081310821
Product Length/Depth
100 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
BPZ-KIT-MPL-800

Produktspecifikationer

Type
Additional equipment
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Application
Device on mounting plate with max. installation depth of 224 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.