Download dokument () af 20
We make what matters work*

134218
Modelkode: BPZ-KIT-MPL-1000-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x1000mm white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134218
EAN
4015081310883
Product Length/Depth
100 mm
Product Height
299 mm
Product Width
920 mm
Product Weight
7.5 kg
Compliances
RoHS conform
Model Code
BPZ-KIT-MPL-1000-W

Produktspecifikationer

Type
Additional equipment
Color
Traffic white (RAL 9016)
Suitable for width
1000 mm
Application
Device on mounting plate with max. installation depth of 224 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.