Download dokument () af 20
We make what matters work*

135747
Modelkode: 6200A-6506

Eaton Moeller® series Retro-reflector, round 76mm, metal

General specifications

Product Name
Eaton Moeller® series E65 Accessory Retro-reflector
Catalog Number
135747
EAN
4015081325405
Product Length/Depth
82.55 mm
Product Height
57.15 mm
Product Width
76.2 mm
Product Weight
0.33 kg
Certifications
None
Model Code
6200A-6506

Produktspecifikationer

Type
Retro-reflector
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Number of mounting holes
0
Outside diameter
84 mm
Product category
Accessories
Shape
Round
Material
Plastic/metal

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.