Download dokument () af 20
We make what matters work*

135777
E51KF423

Eaton Moeller® series E51 Glass fiber simplex cable, PVC, flat E51KF423

Generelle specifikationer

Product Name
Eaton Moeller® series E51 Accessory Glass fiber simplex cable
Catalog Number
135777
EAN
4015081325702
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.32 kg
Certifications
None
Model Code
E51KF423

Produktspecifikationer

Accessory/spare part type
Other
Type
Glass fiber simplex cable
Enclosure material
PVC
Ambient operating temperature - max
105 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.