Download dokument () af 20
We make what matters work*

135810
Modelkode: E52Q-DL35UAD01

Eaton E52 Cube Series, Inductive proximity sensor, 6 - 48 V DC, 1 N/O, 1 N/C, 4-wire, Plug-in connection M12 x 1, Sn= 35 mm, Non-flush mounting, PNP, Zinc (Insulated)

General specifications

Product Name
Eaton E52 inductive proximity sensor
Catalog Number
135810
EAN
4015081326037
Product Length/Depth
41.28 mm
Product Height
79.38 mm
Product Width
44.45 mm
Product Weight
0.27 kg
Certifications
UL
UL Category Control No.: NRKH, NRKH7
CE
Certified by UL for use in Canada
IEC/EN 60947-5-2
CSA File No.: UL report applies to both US and Canada
CSA-C22.2 No. 14
UL 508
UL File No.: E166051
Catalog Notes
Housing adapter
Model Code
E52Q-DL35UAD01

Produktspecifikationer

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Surface finishing
Zinc alloy
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cuboid
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
25 A
Functions
Protection against polarity reversal
Protection against wire breakage
Short-circuit protection
Voltage type
DC
Mounting method
Non-flush mounting
Material
Zinc (Insulated)
Connection type
4-wire
Plug-in connection M12 x 1
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Anticoincidence
Load current
Max. 300 mA (Ie)
Residual current
0.15 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
100 Hz
Voltage rating - max
48 V
Width sensor
40 mm
Product category
E52 Cube Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
35 mm
Repeatability
2 %
Sensor height
40 mm
Sensor length
40 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.