Download dokument () af 20
We make what matters work*

135870
Modelkode: E57-12GE05-GDB

Eaton Moeller series E57 Global Series, Proximity switch, 10 - 30 V DC, d=12 mm, 1 N/O, Plug-in connection M12 x 1, 3-wire, Sn= 5 mm, Flush mounting, PNP, Metal

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135870
EAN
4015081326631
Product Length/Depth
114.3 mm
Product Height
12.7 mm
Product Width
25.4 mm
Product Weight
0.026 kg
Certifications
UL File No.: CSA report applies to both US and Canada
CSA
UL 508
CSA File No.: 224447
IEC/EN 60947-5-2
CE
CSA Class No.: 4652-04 / 4652-84
CSA-C22.2 No. 14
Model Code
E57-12GE05-GDB

Produktspecifikationer

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Protection against wire breakage
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Mounting method
Flush mounting
Material
Metal
Connection type
3-wire
Plug-in connection M12 x 1
Installation type
Concise
Degree of protection
IP67
IP69
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
Max. 100 mA (Ie)
Residual current
0.01 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
2000 Hz
Voltage rating - max
30 V
Product category
E57 Global Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
5 mm
Repeatability
1 %
Sensor length
69 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
1.5 V

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.