Download dokument () af 20
We make what matters work*

135980
Modelkode: E57-30GU15-AAB

Eaton Moeller series E57 Global Series, Proximity switch, 20 - 250 V AC at 50/60 Hz, d=30 mm, 1 N/O, Plug-in connection M12 x 1, 2-wire, Sn= 15 mm, Non-flush mounting, Two-wire, Metal

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135980
EAN
4015081327737
Product Length/Depth
101.6 mm
Product Height
25.4 mm
Product Width
114.3 mm
Product Weight
0.23 kg
Certifications
CE
IEC/EN 60947-5-2
UL 508
CSA Class No.: 4652-04 / 4652-84
CSA File No.: 224447
UL File No.: CSA report applies to both US and Canada
CSA
CSA-C22.2 No. 14
Model Code
E57-30GU15-AAB

Produktspecifikationer

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Non-flush mounting
Material
Metal
Connection type
2-wire
Plug-in connection M12 x 1
Installation type
Not flat
Degree of protection
IP69
IP67
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
5 - 200 mA (Ie)
Residual current
1.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
25 Hz
Voltage rating - max
250 V
Product category
E57 Global Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated switching distance (Sn) - max
15 mm
Repeatability
3 %
Sensor length
91 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
8 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.