Download dokument () af 20
We make what matters work*

136313
Modelkode: CSDR4A4CY2201.5-D

Eaton Moeller® series CSDR Connection cable, 4p, DC current, coupling M12 flat, plug, angled, L=1.5m

General specifications

Product Name
Eaton Moeller® series CSDR Accessory Connection cable
Catalog Number
136313
EAN
4015081330959
Product Length/Depth
177.8 mm
Product Height
25.4 mm
Product Width
152.4 mm
Product Weight
0.27 kg
Certifications
CE
Model Code
CSDR4A4CY2201.5-D

Produktspecifikationer

Type
Connecting cables
Number of poles
Four-pole
Cable type
Multi-core
Plug, angled, Output side
Coupling, straight, Input side
Contact surface material
Other
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Cable length
1.5 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
M12
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Angled
Positioning cable feed (field-sided)
Straight

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.