Download dokument () af 20
We make what matters work*

138371
Modelkode: BBC-RCOV3-C

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Lengthwise cover, B=1.10m, compact

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138371
EAN
4015081351510
Product Length/Depth
63 mm
Product Height
160 mm
Product Width
1100 mm
Product Weight
0.65 kg
Compliances
RoHS conform
Model Code
BBC-RCOV3-C

Produktspecifikationer

Used with
BBC-MRCOV3-C.
System covers
Compact system
Type
  • Compact system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Empty section cover, modular
Accessory
Suitable for
For covering the Compact System from the front

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.