Download dokument () af 20
We make what matters work*

1395-A

Eaton Surface-mount electromagnetic door holder - indoor - 2x500kg

Generelle specifikationer

Product Name
Eaton Electromagnetic door holders
Catalog Number
1395-A
EAN
8714112035028
Product Length/Depth
532 mm
Product Height
40 mm
Product Width
76 mm
Product Weight
8.45 kg
Certifications
CE

Produktspecifikationer

Operating voltage
24 V
Power consumption
12 W
Gripping force - max
9800 N
Gripping force - min
9800 N
Construction type
Other
Mounting Method
Surface mounting
Material housing
Aluminium
Wall distance - max
40 mm
Wall distance - min
40 mm
Product branding
Eaton Cooper
Fitted with:
Anchor Plate
Mounting Type
Wall Mount
Suitable for ceiling mounting
NO
Voltage type
DC
Gripping force
9800 N

Eksportér produktspecifikation