Download dokument () af 20
We make what matters work*

1396-A

Eaton Surface-mount electromagnetic door holder - outdoor - 500kg

Generelle specifikationer

Product Name
Eaton Electromagnetic door holders
Catalog Number
1396-A
EAN
8054934900969
Product Length/Depth
222 mm
Product Height
48 mm
Product Width
72 mm
Product Weight
4.05 kg
Certifications
CE

Produktspecifikationer

Operating voltage
24 V
Power consumption
6 W
Gripping force - max
4900 N
Gripping force - min
4900 N
Construction type
Other
Mounting Method
Surface mounting
Material housing
Aluminium
Wall distance - max
48 mm
Wall distance - min
48 mm
Product branding
Eaton Cooper
Fitted with:
Anchor Plate
Mounting Type
Wall Mount
Suitable for ceiling mounting
NO
Voltage type
DC
Gripping force
4900 N

Eksportér produktspecifikation