Download dokument () af 20
We make what matters work*

140036

Eaton XNE Digital output module XI/ON ECO, 24 V DC, 8DO

Generelle specifikationer

Product Name
Eaton XNE Output module
Catalog Number
140036
EAN
7640130120563
Product Length/Depth
129.5 mm
Product Height
74.5 mm
Product Width
13 mm
Product Weight
0.055 kg
Certifications
IEC/EN 61000-6-4
UL report applies to both US and Canada
Rated data for terminations according to IEC/EN 60947-7-1
IEC/EN 61131-2
UL File No.: E205091
cULus
CSA-C22.2 No. 142
UL Category Control No.: NRAQ, NRAQ7
CE
UL Recognized
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
IEC/EN 6113-2
UL 508
IEC/EN 61000-6-2
Model Code
XNE-8DO-24VDC-0.5A-P

Produktspecifikationer

Type
XI/ON I/O module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Fitted with:
Connectable sensors for inductive loads
Connectable sensors for resistive loads
Connectable sensors for lamp loads
Number of inputs (digital)
0
Operating frequency
As per DC13 to IEC 60947-5-1 at inductive load
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
8
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Output voltage
23 V DC (Digital outputs)
Explosion safety category for gas
None
Output current
< 1 A (high level, permissible range)
0.5 A
Mounting method
Rail mounting possible
Current consumption
15 mA, from module bus, Analog input modules
3 mA, from supply terminal
Voltage type
DC
Output
8 Digital Outputs (24 V DC, 0.5 A)
Contact discharge
According to EN 61100-4-2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
0 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1.5 W
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Load resistance
≥ 48 Ω
According to DC13 to IEC 60947-5-1
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Number of outputs (digital)
8
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Data transmission type
Transistor
Rated operational voltage
24 V DC (supply terminal)
Short-circuit release
Automatic, Ii, Reset after short-circuit rectified, Digital outputs
Degree of protection
IP20
Delay time
300 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
300 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Short-circuit protection
Short-circuit proof, Short-circuit rating, Digital outputs
Lamp load
≤ 6 W (at RLL)
Functions
Short-circuit protection, outputs available
Positive switching
Switching frequency
100 Hz, with resistive load, Digital outputs
10 Hz, with lamp load, Digital outputs
System accessory
Yes
Terminal capacity
0.25 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², solid, H07V-U
Utilization factor
100 %
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
30 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.5 W
Stripping length (main cable)
8 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0.3 ms
Time delay at signal exchange - min
0.2 ms
Product category
XNE Slice module

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.