Download dokument () af 20
We make what matters work*

140043
XNE-1SWIRE

Eaton XNE ECO gateway for XI/ON I/O system, SmartWire

Generelle specifikationer

Product Name
Eaton XNE Communication module
Catalog Number
140043
EAN
7640130120549
Product Length/Depth
129.5 mm
Product Height
74.5 mm
Product Width
13 mm
Product Weight
0.051 kg
Certifications
IEC/EN 61000-6-4
CE
IEC/EN 61000-6-2
IEC/EN 61131-2
IEC/EN 6113-2
Rated data for terminations according to IEC/EN 60947-7-1
Catalog Notes
Up to 3 XNE-1SWIRE per XI/ON node
Model Code
XNE-1SWIRE

Produktspecifikationer

Type
  • XI/ON technology module
  • XN Slice module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Potential separation
Connection
Connection of up to 16 motor starters (Eaton)
Supply current of all nodes (short-circuit proof): ≤ 500, SWIRE connection, Power supply module
SWIRE modules per line: ≤ 16; SWIRE connection, Power supply module
Data per SWIRE module: max. 4I/4Q
Supply of SWIRE nodes (short-circuit proof): 17 V DC; SWIRE connection, Power supply module
SWIRE-line: 1; SWIRE connection, Power supply module
XNE-1 SWIRE module per XI/ON station: ≤ 3, SWIRE connection, Power supply module
Burst impulse
According to IEC/EN 61000-4-4
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Electromagnetic fields
According to IEC EN 61100-4-2
Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Radiated RFI
IEC/EN 61100-4-6
Current consumption
0 mA, from supply terminal
60 mA, from module bus, Analog input modules
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Degree of protection
IP20
Rated control supply voltage
24 V DC (SmartWire)
Insulation resistance
500 V, Control/main circuit
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Number of bytes
4 diagnostic bytes
System accessory
Yes
Potential isolation
Through optocoupler: yes
Power loss
Normally 1.5 W
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Rated operational voltage
24 V DC (supply terminal)
Terminal capacity
0.25 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.5 W
Stripping length (main cable)
8 mm
Supply current - max
600 mA
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.