Vidensøgning
Download dokument () af 20
We make what matters work*

141847
Modelkode: XNNBW-E08

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, busbar support, D=800mm, E

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141847
EAN
4015081385799
Product Length/Depth
345 mm
Product Height
50 mm
Product Width
65 mm
Product Weight
0.78 kg
Compliances
RoHS conform
Model Code
XNNBW-E08

Leveringsprogram

Accessory/spare part type
Mounting angle bracket
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation