Vidensøgning
Download dokument () af 20
We make what matters work*

141852
Modelkode: XNNCB

Eaton xEnergy Main LV systems LV switchgear. Copper U bolt, 3mm thick

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141852
EAN
4015081385843
Product Length/Depth
37 mm
Product Height
11.7 mm
Product Width
22 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
XNNCB

Delivery program

Model
Other
Color
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm

Additional information

RAL-number
0

Eksportér produktspecifikation