Vidensøgning
Download dokument () af 20
We make what matters work*

141860
Modelkode: XNNFR-M8

Eaton xEnergy Main LV systems LV switchgear, Split washer, B8, VZN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141860
EAN
4015081385928
Product Length/Depth
14.8 mm
Product Height
4.7 mm
Product Width
14.8 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
XNNFR-M8

Delivery program

Accessory/spare part type
Fastening parts/-set
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation