Vidensøgning
Download dokument () af 20
We make what matters work*

141861
Modelkode: XNNFRS-M12X50-8

Eaton xEnergy Main LV systems LV switchgear, Saucer head screw, M12x50, 8.8

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141861
EAN
4015081385935
Product Length/Depth
56.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.067 kg
Compliances
RoHS conform
Model Code
XNNFRS-M12X50-8

Leveringsprogram

Accessory/spare part type
Fastening parts/-set
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation