Vidensøgning
Download dokument () af 20
We make what matters work*

141877
Modelkode: XNNSKM-M12

Eaton xEnergy Main LV systems LV switchgear, Hexagon nut, M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141877
EAN
4015081386093
Product Length/Depth
21 mm
Product Height
10 mm
Product Width
19 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
XNNSKM-M12

Leveringsprogram

Accessory/spare part type
Fastening parts/-set
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation