Vidensøgning
Download dokument () af 20
We make what matters work*

141880
Modelkode: XNNSKM-M8

Eaton xEnergy Main LV systems LV switchgear, Hexagon nut, M8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141880
EAN
4015081386123
Product Length/Depth
14.5 mm
Product Height
6.5 mm
Product Width
13 mm
Product Weight
0.007 kg
Compliances
RoHS conform
Model Code
XNNSKM-M8

Delivery program

Accessory/spare part type
Fastening parts/-set
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation