Vidensøgning
Download dokument () af 20
We make what matters work*

141888
Modelkode: XNNSKS-M10X70-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x70, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141888
EAN
4015081386208
Product Length/Depth
76.4 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.062 kg
Compliances
RoHS conform
Model Code
XNNSKS-M10X70-8

Additional information

RAL-number
7035

Delivery program

Color
Zinc

Technical Data - Mechanical

Dimension square neck bolt
0 mm
Head diameter
10 mm
Head style
Hexagon
Length to bottom side head
70 mm
Material
Steel
Material quality
8.8 (steel)
Pitch thread
0 mm
Screwing system
Hexagon
Surface protection
Galvanic/electrolytic zinc plated
Thread per inch
0
Thread size
10
#10
Thread type
Full thread
Metric
Wrench width
17 mm

Eksportér produktspecifikation