Vidensøgning
Download dokument () af 20
We make what matters work*

141893
Modelkode: XNNSKS-M12X90-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M12x90, 8.8, 30 MM thread

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141893
EAN
4015081386253
Product Length/Depth
97.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.117 kg
Compliances
RoHS conform
Model Code
XNNSKS-M12X90-8

Additional information

RAL-number
7035

Delivery program

Color
Zinc

Technical Data - Mechanical

Dimension square neck bolt
0 mm
Head diameter
12 mm
Head style
Hexagon
Length to bottom side head
90 mm
Material
Steel
Material quality
8.8 (steel)
Pitch thread
0 mm
Screwing system
Hexagon
Surface protection
Galvanic/electrolytic zinc plated
Thread per inch
0
Thread size
12
#12
Thread type
Metric
Wrench width
19 mm

Eksportér produktspecifikation