Download dokument () af 20
We make what matters work*

142453
Modelkode: BPZ-DMS-1350/20-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=2060x600+750mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
142453
EAN
4015081391844
Product Length/Depth
75 mm
Product Height
2027 mm
Product Width
1314.5 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-1350/20-P-EP

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.