Download dokument () af 20
We make what matters work*

142461
Modelkode: BPZ-FS-850/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x850mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142461
EAN
4015081391929
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
850 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
BPZ-FS-850/2

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building width
850 mm
Suitable for width
850 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.