Download dokument () af 20
We make what matters work*

142473
Modelkode: BPZ-KR132/250

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=200 x 1350 x 250 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142473
EAN
4015081392049
Product Length/Depth
250 mm
Product Height
210 mm
Product Width
1350 mm
Product Weight
12 kg
Compliances
RoHS conform
Model Code
BPZ-KR132/250

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP54
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
1350 mm
Suitable for length/depth
250 mm
Suitable for width
1350 mm
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.