Download dokument () af 20
We make what matters work*

142820
Modelkode: HIS-63/1

Main load disconnector Switch with isolation function, highly wear resistant contacts, 240 V, 63 A, 1P

General specifications

Product Name
Eaton HIS Disconnector
Catalog Number
142820
EAN
4015081395200
Product Length/Depth
60 mm
Product Height
80 mm
Product Width
17.7 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
HIS-63/1

Produktspecifikationer

Degree of protection
IP40
IP10
Terminals
Lift terminal
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Built-in depth
69.5 mm
Heat dissipation per pole, current-dependent
4.8 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Amperage rating
63 A
Color calotte
Other
Switch type
Off switch
Rated short-time withstand current (Icw)
1 kA
Voltage type
AC
Lamp type
Other
Type
HIS. Main load disconnector switch
Application
Switchgear for residential applications
Number of contacts (normally open contacts)
1
Rated operational current for specified heat dissipation (In)
63 A
Rated operational voltage (Ue) - max
240 V
Rated switching capacity
12.5 kA
Voltage rating - min
240 V
Width in number of modular spacings
1
Number of poles
Single-pole

Eksportér produktspecifikation

Ledningsdiagrammer

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.