Download dokument () af 20
We make what matters work*

143140
Modelkode: BP-U-3S-MES-600/15-ST

Eaton xEnergy Basic LV systems Low voltage switchgear. Installation Distribution Board steel sheet complete WxH=600x1560mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
143140
EAN
4015081398126
Product Length/Depth
243 mm
Product Height
1560 mm
Product Width
634 mm
Product Weight
37.5 kg
Compliances
RoHS conform
Model Code
BP-U-3S-MES-600/15-ST

Produktspecifikationer

Features
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Enclosure material
Steel
Built-in height
1527 mm
Built-in width
606 mm
Built-in depth
240 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
79 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
159 W
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
7035
Width in number of modular spacings
24
Color
Gray
Number of rows
7
Degree of protection
IP30
Functions
Sealable
Mounting method
DIN-rail
Flush mounted (plaster)
Internal depth
242 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation