Vidensøgning
Download dokument () af 20
We make what matters work*

143188
Modelkode: XBBB085-1

Eaton xEnergy Main LV systems LV switchgear, Cross profile for transversal support, steel plate and plastic, including mounting material, including mounting material, width 850 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143188
EAN
4015081398522
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
741 mm
Product Weight
0.62 kg
Compliances
RoHS conform
Model Code
XBBB085-1

Delivery program

Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation