Vidensøgning
Download dokument () af 20
We make what matters work*

143190
Modelkode: XBBB11-1

Eaton xEnergy Main LV systems LV switchgear, Cross profile for transversal support, steel plate and plastic, including mounting material, including mounting material, width 1100 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143190
EAN
4015081398546
Product Length/Depth
38 mm
Product Height
15 mm
Product Width
991 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
XBBB11-1

Delivery program

Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation