Vidensøgning
Download dokument () af 20
We make what matters work*

143195
Modelkode: XPFMC150

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=150mm, switchgear-/connection area

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143195
EAN
4015081398591
Product Length/Depth
200 mm
Product Height
150 mm
Product Width
25 mm
Product Weight
0.53 kg
Compliances
RoHS conform
Model Code
XPFMC150

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Cover

Technical data - mechanical

Material
Plastic
Mounting position
Cable space

Eksportér produktspecifikation