Vidensøgning
Download dokument () af 20
We make what matters work*

143204
Modelkode: XSFDR08-B

Eaton xEnergy Main LV systems LV switchgear. Branding strip, W=800mm, blau

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143204
EAN
4015081398683
Product Length/Depth
50 mm
Product Height
66 mm
Product Width
796 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
XSFDR08-B

Additional information

RAL-number
5017

Delivery program

Color
Blue
Model
Other

Technical Data - Mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation