Download dokument () af 20
We make what matters work*

143214
Modelkode: XLST5S854

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 850 x 400mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143214
EAN
4015081398782
Product Length/Depth
760 mm
Product Height
6 mm
Product Width
285 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XLST5S854

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.