Download dokument () af 20
We make what matters work*

143229
Modelkode: XVTL-AB-135

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Anchoring bracket, for W=1350mm

Generelle specifikationer

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
143229
EAN
4015081398935
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
1255 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
XVTL-AB-135

Produktspecifikationer

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.