Download dokument () af 20
We make what matters work*

143245
Modelkode: XVTL-EP-135/20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Insulating surround, EP, for HxW=2000x1350mm

General specifications

Product Name
Eaton xEffect xVtl insulating surround
Catalog Number
143245
EAN
4015081399093
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
XVTL-EP-135/20

Produktspecifikationer

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.