Download dokument () af 20
We make what matters work*

143275
Modelkode: XLSPL1F135

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 1350mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143275
EAN
4015081399390
Product Length/Depth
45 mm
Product Height
100 mm
Product Width
1350 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XLSPL1F135

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.