Download dokument () af 20
We make what matters work*

143292
Modelkode: XLST3858

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 850 x 800mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143292
EAN
4015081399567
Product Length/Depth
760 mm
Product Height
60 mm
Product Width
685 mm
Product Weight
7.5 kg
Compliances
RoHS conform
Model Code
XLST3858

Produktspecifikationer

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.