Download dokument () af 20
We make what matters work*

143297
Modelkode: XLST3124

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 1200 x 400mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143297
EAN
4015081399611
Product Length/Depth
1110 mm
Product Height
60 mm
Product Width
285 mm
Product Weight
12 kg
Compliances
RoHS conform
Model Code
XLST3124

Produktspecifikationer

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.