Download dokument () af 20
We make what matters work*

143309
Modelkode: XLSPH1115

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=1100mm, D=500mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143309
EAN
4015081399734
Product Length/Depth
1010 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XLSPH1115

Produktspecifikationer

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.