Download dokument () af 20
We make what matters work*

143325
Modelkode: XLSPH21354

Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=1350mm, D=400mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143325
EAN
4015081399895
Product Length/Depth
1160 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
14.5 kg
Compliances
RoHS conform
Model Code
XLSPH21354

Produktspecifikationer

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.