Download dokument () af 20
We make what matters work*

143355
Modelkode: XLST2J85C

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 75mm long, 35mm blind + 40mm foam gasket, IP20, for 850mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143355
EAN
4015081400195
Product Length/Depth
760 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XLST2J85C

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
850 mm
Material
Metal
Model
Floor plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.