Download dokument () af 20
We make what matters work*

143361
Modelkode: XLST2J11B

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 110mm long, blind, IP20, for 1100mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143361
EAN
4015081400256
Product Length/Depth
1010 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XLST2J11B

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Floor plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.