Vidensøgning
Download dokument () af 20
We make what matters work*

143388
Modelkode: XSPTA13505

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=1350x500mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143388
EAN
4015081400522
Product Length/Depth
1260 mm
Product Height
15 mm
Product Width
385 mm
Product Weight
8.6 kg
Compliances
RoHS conform
Model Code
XSPTA13505

Additional information

RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Eksportér produktspecifikation