Download dokument () af 20
We make what matters work*

143401
Modelkode: XLST51355

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 1350 x 500mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143401
EAN
4015081400652
Product Length/Depth
1260 mm
Product Height
15 mm
Product Width
385 mm
Product Weight
6.6 kg
Compliances
RoHS conform
Model Code
XLST51355

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.