Download dokument () af 20
We make what matters work*

143407
Modelkode: XLST5F858

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 800 x 800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143407
EAN
4015081400713
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
685 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Model Code
XLST5F858

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.