Vidensøgning
Download dokument () af 20
We make what matters work*

143411
Modelkode: XSPTF1106

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges, for WxD=1100x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143411
EAN
4015081400751
Product Length/Depth
1010 mm
Product Height
15 mm
Product Width
485 mm
Product Weight
6.6 kg
Compliances
RoHS conform
Model Code
XSPTF1106

Additional information

Fitted with:
Cable entry
RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1100 mm
Surface finishing
Powder coating

Eksportér produktspecifikation