Vidensøgning
Download dokument () af 20
We make what matters work*

143421
Modelkode: XSMLV-I-CH10

Eaton xEnergy Main LV systems LV switchgear. Cover set, strip fuseway SL-interconnectable, for W=1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143421
EAN
4015081400850
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
900 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XSMLV-I-CH10

Delivery program

Model
Blind plate
Color
Gray

Technical Data - Mechanical

Mounting position
In the field
Material
Metal

Additional information

RAL-number
7035

Eksportér produktspecifikation