Download dokument () af 20
We make what matters work*
Vil udgå

143822
Modelkode: XVTL-TE800

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Depth fitting kit, for D=800mm

General specifications

Product Name
Eaton xEffect xVtl mounting kit
Catalog Number
143822
EAN
4015081403561
Product Length/Depth
666 mm
Product Height
64 mm
Product Width
78 mm
Product Weight
1.382 kg
Compliances
RoHS conform
Model Code
XVTL-TE800

Produktspecifikationer

Number of height units
0
Profile height (busbar)
16 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.