Download dokument () af 20
We make what matters work*
Vil udgå

143827
Modelkode: XVTL-TT500

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Depth mounting rail, for D=500mm

General specifications

Product Name
Eaton xEffect xVtl mounting rail
Catalog Number
143827
EAN
4015081403615
Product Length/Depth
366 mm
Product Height
40 mm
Product Width
18 mm
Product Weight
0.273 kg
Compliances
RoHS conform
Model Code
XVTL-TT500

Produktspecifikationer

Number of height units
0
Profile height (busbar)
18 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.