Download dokument () af 20
We make what matters work*

143851
Modelkode: EPTH250

EPTH250. Mounting rail horizontal

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143851
EAN
4015081403851
Product Length/Depth
25 mm
Product Height
16 mm
Product Width
215 mm
Product Weight
0.175 kg
Compliances
RoHS conform
Model Code
EPTH250

Produktspecifikationer

Perforation type
3 sides punched
Hole width
3.6 mm
Material thickness
2 mm
RAL-number
0
Slit width
9.5 mm
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Model
Singular profile
Profile shape
U-profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.