Download dokument () af 20
We make what matters work*

143888
EP25ORG

Eaton xEnergy Basic LV systems Low voltage switchgear. Protection slab, open version, EP25

Generelle specifikationer

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143888
EAN
4015081404223
Product Length/Depth
41.5 mm
Product Height
750 mm
Product Width
250 mm
Product Weight
0.721 kg
Compliances
RoHS conform
Model Code
EP25ORG

Produktspecifikationer

Number of height units
0
Surface finishing
Untreated
Material
Plastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.