Download dokument () af 20
We make what matters work*

143894
Modelkode: EP72ORG

EP72ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143894
EAN
4015081404285
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
750 mm
Product Weight
0.819 kg
Certifications
CE
Model Code
EP72ORG

Produktspecifikationer

Number of height units
0
Surface finishing
Untreated
Material
Plastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.